Publiceer je producten
DBH - Drop Box With High-Capacity Drum Louvers

DBH - Drop Box With High-Capacity Drum Louvers

The drop box with high-capacity drum louvers (DBH) provides a complete package directly from the factory. The painted assembly ships with Price model HCD drum louvers installed. The assembly attaches directly to the air handling equipment and provides long throws with minimal duct work. The integral drum louvers have adjustable airflow patterns in both horizonal and vertical directions.

Typical Applications

Drop boxes are simple approach to air distribution in warehouses, manufacturing spaces, and large retail stores. The integral drum louvers, with adjustable airflow patterns in both horizonal and vertical directions, offers a basic and effective solution air distribution in industrial and large commercial spaces.

Specificatie
  • Construction Options

    4-Way Dropbox with HCD

    6-Way Dropbox with HCD

    Material
    - Double-wall insulated construction
    - Durable powder coat paint finish
    - Integral corner hanger brackets
    - Pyramid diverter for airflow equalization

Technische specificatie
  • Unieke ref.dbh-drop-box-with-high-capacity-drum-louvers
  • ProductfamilieGrilles
  • ProductgroepGrilles
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-01-19
  • Editienummer1
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieLuchtafvoer
  • ETIM-codeEC010633
  • ETIM-naamDisplacement grille
  • Uniclass 2015-codePr_70_65_04_03
  • Uniclass 2015-beschrijvingAir grilles
  • CSI MasterFormat 2014 Code23 37 13
  • CSI MasterFormat 2014 TitelDiffusers, Registers, and Grilles
  • OmniClass-nummer23-33 49 23 15
  • OmniClass-titelSupply Air Grilles