Publiceer je producten
LG - Lattice Grille
LG - Lattice Grille
LG - Lattice Grille
LG - Lattice Grille
LG - Lattice Grille

    LG - Lattice Grille

    Overview

    Lattice Grilles (LG) are available in a number of standard mesh patterns and can be fabricated in steel, stainless steel, or aluminum to suit the desired strength, corrosion and finish needs. 

    Typical Applications

    Lattice grilles are perfectly suited for retrofits, historical buildings, and applications where a thin profile is required. The thin design allows lattice grilles to cover other air distribution products to improve the aesthetic or minimize damage and tampering. 

    Specificatie
    • Construction Options

      • Core Style
        • ½ in. mesh (LG50)
        • ¾ in. mesh (LG75)
        • 1 in. mesh (LG100)
        • 2 in. x ½ in. rectangular mesh (LG250)
      • Material
        • Steel - 14 gauge
        • Aluminum - 14 gauge
        • Stainless steel - 20 gauge
      • Size
        • Minimum: 6 in. x 4 in.
        • Maximum (one piece): 24 in. x 96 in.
        • Oversized construction available
      • Options
        • Integral damper
        • Heavy gauge construction
        • Custom core pattern
    Technische specificatie
    • Unieke ref.lg-lattice-grille
    • ProductfamilieGrilles
    • ProductgroepGrilles
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-05-05
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalAluminium
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
    • IFC-classificatieLuchtafvoer
    • ETIM-codeEC010633
    • ETIM-naamDisplacement grille
    • Uniclass 2015-codePr_70_65_04_03
    • Uniclass 2015-beschrijvingAir grilles
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitelDiffusers, Registers, and Grilles
    • OmniClass-nummer23-33 49 23 15
    • OmniClass-titelSupply Air Grilles