Publiceer je producten
PDDR - Perforated Return Diffuser

PDDR - Perforated Return Diffuser

The Perforated Return Diffuser (PDDR) is designed to match the PDF, PDN, PDC, PDSP and PDMC perforated supply diffusers in appearance and detail. Similar to the perforated supply diffusers, the PDDR is available in five frame styles and six module sizes.

Typical Applications

The PDDR is a perforated face diffuser designed for return applications. With a wide array of sizes and frame options, the PDDR is suitable for most ceiling types.

Specificatie
  • Construction Options

    • Material
      • Steel (PDDR)
      • Aluminum (APDDR)
    • Inlet
      • Round
      • Square
    • Size
      • 12 in. x 12 in.
      • 24 in. x 12 in.
      • 16 in. x 16 in.
      • 20 in. x 20 in.
      • 24 in. x 24 in.
      • Additional sizes available on select models
    • Options
      • Extended face (PDDRE)
      • Fire rated construction (PDDR-FR)
      • Light shield
      • Complete range of available accessory dampers, equalizing grids, backpan insulation, etc.
      • Optional beaded extended neck (2 1/2 in. tall) for easy flex duct connection
Technische specificatie
  • Unieke ref.pddr-perforated-return-diffuser
  • ProductfamilieDiffusers
  • ProductgroepDiffusers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-11-29
  • Editienummer1
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieLuchtafvoer
  • Uniclass 2015-codePr_70_65_04_02
  • Uniclass 2015-beschrijvingAir diffusers
  • CSI MasterFormat 2014 Code23 37 13
  • CSI MasterFormat 2014 TitelDiffusers, Registers, and Grilles
  • OmniClass-nummer23-33 49 11
  • OmniClass-titelVentilation Diffusers