Publiceer je producten
SDG - Spiral Duct Grilles
SDG - Spiral Duct Grilles
SDG - Spiral Duct Grilles
SDG - Spiral Duct Grilles
SDG - Spiral Duct Grilles
SDG - Spiral Duct Grilles
SDG - Spiral Duct Grilles
SDG - Spiral Duct Grilles
SDG - Spiral Duct Grilles

    SDG - Spiral Duct Grilles

    Spiral Duct Grilles (SDG) are designed to be mounted on round or spiral ducts without the use of transitions. Available with single or double deflection supply and perforated return options, the SDG is highly versatile.

    Typical Applications

    The SDG can be used for supply or return applications and is ideal for highly visible, exposed round or spiral duct mounting. With a variety of material finishes available, the SDG can be supplied to match the duct finish, combining architectural appeal with excellent performance characteristics.

    Specificatie
    • Construction Options

      • Application
        • Supply (SDG/SDGE)
        • Return (SDGR/SDGER)
      • Material
        • Steel (SDG/SDGR)
        • Aluminum (SDG)
        • Galvanized (SDG/SDGR)
        • Extruded Aluminum (SDGE/SDGER)
      • Options
        • Air scoop (AS)
        • Opposed blade damper (VSC3)
    Technische specificatie
    • Unieke ref.sdg-spiral-duct
    • ProductfamilieGrilles
    • ProductgroepGrilles
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-11-29
    • Editienummer1
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
    • IFC-classificatieLuchtafvoer
    • ETIM-codeEC010633
    • ETIM-naamDisplacement grille
    • Uniclass 2015-codePr_70_65_04_03
    • Uniclass 2015-beschrijvingAir grilles
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitelDiffusers, Registers, and Grilles
    • OmniClass-nummer23-33 49 23 13
    • OmniClass-titelReturn Air Grilles