Publiceer je producten
SHP - Shaped Diffuser - Parallelogram
SHP - Shaped Diffuser - Parallelogram

    SHP - Shaped Diffuser - Parallelogram

    SHP series architectural slot diffusers are designed specifically for integration with Armstrong Ceilings DesignFlex™ Shapes ceiling systems. These 3-sided triangular and 4-sided parallelogram diffusers offer superior architectural design while meeting strict performance requirements. Shapes diffusers come with fully adjustable pattern controllers that can be field adjusted from the face of the diffuser to provide vertical, angular or horizontal throw, and can be gradually dampered or fully shut off in order to achieve a full 1, 2, 3, or 4-way air pattern.

    Technische specificatie
    • Unieke ref.shaped-diffuser-prl
    • ProductfamilieDiffusers
    • ProductgroepDiffusers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-02-20
    • Editienummer1
    Gerelateerd
    • Ontworpen inCanada
    • Gefabriceerd inCanada
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
    • IFC-classificatieLuchtafvoer
    • Uniclass 2015-codePr_70_65_04_02
    • Uniclass 2015-beschrijvingAir diffusers
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitelDiffusers, Registers, and Grilles
    • OmniClass-nummer23-33 49 11
    • OmniClass-titelVentilation Diffusers