Publiceer je producten
40 - Stamped Residential Grille
40 - Stamped Residential Grille
40 - Stamped Residential Grille
40 - Stamped Residential Grille
40 - Stamped Residential Grille
40 - Stamped Residential Grille
40 - Stamped Residential Grille
40 - Stamped Residential Grille

    40 - Stamped Residential Grille

    The 40 series is a family of fixed-blade stamped steel grilles for apartment, condominium, and residential applications.

    Typical Applications

    Both supply and return models are available for use in apartment, condominium, and residential applications.  Intended for mounting in drywall construction in both ceiling and sidewall mounting applications.  Supply models include an integral multi-shutter style damper.  The curved blade 40C model is particularly suited to ceiling mount applications with a desired horizontal air pattern.

    Specificatie
    • Construction Options

      • Supply models:
        • 40S – standard blades
        • 40C – fixed curved blades
        • Both models are available with 1, 2, 3 or 4-way air patterns
        • Both models include integral damper
      • Return models:
        • 40R – standard return
        • 40FF – with removable face and frame for 1” filter (by others)
      • All models are constructed of steel
      • Available in a variety of sizes – see submittals for a complete list
    Technische specificatie
    • Unieke ref.stamped-residential-grille
    • ProductfamilieGrilles
    • ProductgroepGrilles
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-01-20
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
    • IFC-classificatieLuchtafvoer
    • ETIM-codeEC010633
    • ETIM-naamDisplacement grille
    • Uniclass 2015-codePr_70_65_04_03
    • Uniclass 2015-beschrijvingAir grilles
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitelDiffusers, Registers, and Grilles
    • OmniClass-nummer23-33 49 23 15
    • OmniClass-titelSupply Air Grilles