Publiceer je producten
Set of products for sealing installation transitions and line joints
Promat

Set of products for sealing installation transitions and line joints

PROMASEAL®-A is an acrylic-based, single component fire stopping sealant. Joints without movement can be sealed quickly and securely thanks to its outstanding application qualities. A common emulsion paint can be used to colour the joints.

PROMASTOP®-W is an expanding fire stopping tape. Flexibility is given by the possibility to make any wrap diameter on site. Furthermore, it is the most space-efficient solution for plastic pipe penetrations.

Technische specificatie
  • Unieke ref.promat_seal_installation
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-03-31
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMetaal
  • Ontworpen inPolen
  • Gefabriceerd inPolen
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDuct Fitting
  • CSI MasterFormat 2014 Code07 92 00
  • CSI MasterFormat 2014 TitelJoint Sealants
  • OmniClass-nummer23-13 25 13 11 13
  • OmniClass-titelFire Resistant Joint Sealants
  • CSI UniFormat II-codeD40
  • CSI UniFormat II-titelFIRE PROTECTION