Publiceer je producten
Protan adhered warm roof system on timber substrate
Protan adhered warm roof system on timber substrate
Protan adhered warm roof system on timber substrate
    PROTAN

    Protan adhered warm roof system on timber substrate

    PROTAN ADHERED WARM ROOF SYSTEM ON TIMBER SUBSTRATE

    The Protan Adhered System can be used on both warm and cold roof structures, new build and renovation projects. In some countries adhesion is a common roofing method, but this solution cannot be installed during cold or wet weather.

    This type of solution can be appropriate on buildings with high humidity, such as swimming pools, and on roofs with, for example, a wood wool deck, where mechanical fastening is difficult.

    For fully adhered roofing systems, Protan has developed the Protan EX-A membrane with polyester fleece on the reverse.

    CONSTRUCTION STRUCTURE:

    • PROTAN EX-A MEMBRANE
    • MEMBRANE ADHESIVE
    • INSULATION
    • INSULATION ADHESIVE OR INSULATION FASTENERS
    • VAPOUR CONTROL LAYER
    • TIMBER SUBSTRATE

    PROTAN EX-A MEMBRANE:

    Protan EX-A membrane is a polyester reinforced PVC membrane which has a polyester fleece laminated on the reverse side. The membrane is to be installed in an exposed adhered roof system in which it is bonded to polyisocyanurate (PIR) or suitable mineral wool insulation, please contact Protan for approved insulation types.

    MEMBRANE ADHESIVE:

    • Protan ProBond moisture curing PU adhesive or approved moisture curing PU adhesive.

    SYSTEM INSTALLATION METHOD:

    • Protan Adhered Roof System - It is required that the roofing membrane is fully adhered (i.e. 100% covered with adhesive). Any insulation must be fastened to the roof structure separately to resist wind forces. This can be achieved by either adhering the insulation to a load bearing surface or mechanically fastening it to the structure. It is critical that there is good 'anchoring' between all the layers in the roof structure.

    Please contact Protan for further advice.

    INSULATION:

    Various types of insulation can be used in combination with Protan membranes and can be flat insulation or sloped insulation. The material type and design will depend on the building design, fire classification and local regulation requirements.

    • Mineral wool (MW) – can be glass or stone type - glass tissue faced
    • Polyisocyanurate (PIR) - glass tissue faced

    INSULATION ADHESIVE:

    • Protan Insulation adhesive or approved insulation manufacturer adhesive 

    VAPOUR CONTROL LAYER:

    • Polyethylene - only use when mechanically fastening the insulation
    • Bitumen

    TIMBER SUBSTRATE:

    • OSB manufactured to EN 300 grade OSB/3 or as required by local regulations. Minimum 18mm in thickness or as approved by the fastener manufacturer.
    • Plywood manufactured to EN 1995-1-1 Eurocode 5. Minimum 18mm in thickness or as approved by the fastener manufacturer.
    • Timber boarding. Minimum 23mm in thickness or as approved by the fastener manufacturer.

    Specificatie
    • TECHNICAL SPECIFICATION

      Protan EX-A specifications are subject to availability and may not be available or approved in all countries/regions.

      Membrane thickness:

      • 1.5 mm + polyester fleece
      • 1.8 mm + polyester fleece

      Membrane standard widths: 

      • 2.0 m

      Membrane standard roll lengths: 

      • 20 m for thickness 1.5 mm 
      • 15 m for thickness 1.8 mm

      Membrane colours (nearest RAL code):

      • Dark grey F94 - RAL 7012 
      • Light grey F 91- RAL 7040
      • Copper green F41 - RAL 6021
      • Red F12 - RAL 3013
      • White/Cool Roof F01- RAL 9003-9016
      • Black FX9- RAL 9004

      FIRE CLASSIFICATION

      Protan EX-A exposed roof systems are classified according to EN 13501-5. Fire classifications are available on a variety of constructions and insulation types. Please contact Protan for further information or refer to the relevant technical approvals.

    Technische specificatie
    • Unieke ref.adhered_timber_eu
    • ProductfamilieRoofing
    • ProductgroepSingle Ply Membrane
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-02-19
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPVC
    • Secundair materiaalIsolatie
    • Ontworpen inNoorwegen
    • Gefabriceerd inNoorwegen
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Waterproofing & Membranes
    • IFC-classificatieRoof
    • UNSPSC-naamRoofing membranes
    • UNSPSC-code30151505
    • Uniclass 2015-codeSs_30_40_30_80
    • Uniclass 2015-beschrijvingSingle layer sheet warm roof covering systems
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitelMembrane Roofing
    • OmniClass-nummer23-13 39 31 11 27
    • OmniClass-titelPolyvinyl chloride (PVC) Single Layer Roof Membranes
    • CSI UniFormat II-codeB3010
    • CSI UniFormat II-titelRoof Coverings

    Beschikbaarheid regio

    Europa Azië