Publiceer je producten
Ypsilon Plus Bidet Mixer 6403

Ypsilon Plus Bidet Mixer 6403

Bidet mixer Yspilon plus by Ramon Soler gives us a sensitive touch, a collection designed by Carmen Barasona. It has great aesthetic value and is highly ergonomic, with minimalistic forms and a great adaptability to any bathroom. Certification: AENOR N IA
Specificatie
  • Ø35mm ceramic mixer tap cartridge Flow rate at 3 bars: 6 to 12 l/min Acoustic level at 3 bars: < 20 dB. Chrome-plated brass: 15 microns thick of nickel, 0.3 microns of chrome. Termostop Block System limiting the maximum temperature of hot water Water saving system (S2) by a two-phase opening lever Resists static pressures ? 10 bars and water hammers of 25 bars. Recommended temperature for the hot water: 55°C. Maximum working temperature: 65°C. Maximum: 1h at 90°C. Working pressure between 1-5 bars, recommended: 3 bars
Technische specificatie
  • Unieke ref.257514
  • ProductfamilieYpsilon Plus
  • ProductgroepYpsilon Plus Bidet
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-09-18
  • Editienummer1
  • Hoogte (mm)103
  • Breedte (mm)170
  • Diepte (mm)205
Gerelateerd
  • HoofdmateriaalChroom
  • Ontworpen inSpanje
  • Nettogewicht (kg)1.2
Classificatie
  • Categorie BIMobjectSanitair - Bidets
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEC010888
  • ETIM-naamBidet mixing tap
  • UNSPSC-naamBidets
  • UNSPSC-code30181502
  • Uniclass 2015-codePr_40_20_87_11
  • Uniclass 2015-beschrijvingBidet taps
  • CSI MasterFormat 2014 Code22 41 13.19
  • CSI MasterFormat 2014 TitelResidential Bidets
  • OmniClass-nummer23-31 23 00
  • OmniClass-titelBidets
  • CSI UniFormat II-codeC10
  • CSI UniFormat II-titelINTERIOR CONSTRUCTION

Beschikbaarheid regio

Europa Azië Zuid-Amerika Oceanië Afrika Noord Amerika