Publiceer je producten
Durapod DT200 ST
Durapod DT200 ST
Durapod DT200 ST
    Record

    Durapod DT200 ST

    Non Hosted Revit Family

    The focus is no longer solely on performance. We understand that you desire a building that exudes a sense of effortless elegance. That's precisely why we designed this tripod turnstile, which combines a sleek curved design with a minimalist approach. Its timeless appeal not only adds to the aesthetics of your venue but also effectively manages the flow of high-volume traffic while ensuring the overall security of the environment. By choosing this tripod turnstile, you can achieve a seamless look and feel that matches the smooth motion of its stainless-steel arms as they rise and fall with each visitor.

    Specificatie
      • Compact and space-saving design
      • Sturdy and durable construction to withstand heavy usage
      • Easy to install and maintain
      • Passage width: 530 mm
      • Arm length: 480 mm
      • Integration with various access control systems, including biometrics
      • Cost-effective and practical solution for controlling access to restricted areas
      • Drop-arm option for escape route scenarios
    Technische specificatie
    • Unieke ref.durapod-dt200-st-01
    • ProductfamilieSecurity Entrance Control
    • Productgroepby Record
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-09-30
    • Editienummer1
    • Hoogte (mm)1006
    • Breedte (mm)758
    • Diepte (mm)1200
    Gerelateerd
    • HoofdmateriaalRoestvrij staal
    • Ontworpen inTurkije
    • Gefabriceerd inTurkije
    Classificatie
    • Categorie BIMobjectDeuren - Beveiliging
    • IFC-classificatiedeur
    • ETIM-codeEC002986
    • ETIM-naamDoor control system
    • Uniclass 2015-codeEn_75_40
    • Uniclass 2015-beschrijvingSecurity systems entities
    • CSI MasterFormat 2014 Code08 31 13.53
    • CSI MasterFormat 2014 TitelSecurity Access Doors and Frames
    • OmniClass-nummer23-17 11 49
    • OmniClass-titelSecurity Rated Door