Publiceer je producten
GLERA Single-lever kitchen mixer with curved swivel spout and two-function pull-out shower
Roca

GLERA Single-lever kitchen mixer with curved swivel spout and two-function pull-out shower

Single-lever kitchen mixer with swivel spout and two-function pull-out shower
Technische specificatie
  • Unieke ref.5A814DC00
  • ProductfamilieFaucets
  • ProductgroepGlera
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-03-16
  • Editienummer1
Gerelateerd
  • HoofdmateriaalKoperwerk
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectKeuken - Kranen en mengkranen
  • IFC-classificatieKlep
  • UNSPSC-naamPlumbing fixtures
  • UNSPSC-code3018
  • Uniclass 2015-codePr_40_20_87_84
  • Uniclass 2015-beschrijvingSink taps
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures