Publiceer je producten
Cala Sink mixer U spout fixed
Roca

Cala Sink mixer U spout fixed

Sink mixer U spout fixed. A cylindrical and slim body of only 38 mm and a flat rectangular handle, in perfect harmony with the shape of the spout, are the essence of Cala's design. The ultimate blend of visual elements to create the best proportion and style.
Technische specificatie
  • Unieke ref.5A846EC00
  • ProductfamilieFaucets
  • ProductgroepCala
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-04-27
  • Editienummer1
Gerelateerd
  • HoofdmateriaalKoperwerk
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectKeuken - Kranen en mengkranen
  • IFC-classificatieKlep
  • Uniclass 2015-codePr_40_20_87_84
  • Uniclass 2015-beschrijvingSink taps
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures