Publiceer je producten
Insulated Low Leak Commercial Control Damper CD40X2
Ruskin

Insulated Low Leak Commercial Control Damper CD40X2

The CD40x2 has an 8" frame and aluminum construction. It features:
  • The lowest leakage attainable--6 cfm/sq. ft. at 4" w.g.
  • Airfoil blades, which have greater strength, produce less sound, greater sealing ability, and static pressure loss.
  • The most effective method of energy-saving insulation. Testing has proved that the CD40x2 insulated more efficiently than conventionally insulated blades.
  • Unique double edge blade seal design that enables higher pressure on either side of the damper to assist in blade to blade seal shutoff
  • Linkage concealed out of the airstream for low maintenance and reduced air turbulence
.
Technische specificatie
  • Unieke ref.rd-00317-039
  • ProductfamilieDampers for Air Ductwork
  • ProductgroepInsulating Control Dampers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2009-09-09
  • Editienummer1
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem