Publiceer je producten
POP ART bidet (b.t.w.) - floor-standing

POP ART bidet (b.t.w.) - floor-standing

POP ART floor-standing bidet (back to wall) Building on the irreverent spirit of the POP range, POP ART features new cleaner lines and an attractive price. With back to wall and wall-mounted models, it combines sophisticated forms with a design that has been a Sanitana bestseller - sure to delight design lovers.
Specificatie
  • Type of installation: floor-standing (back to wall) Type of outlet: vertical Tap hole: yes Overflow hole: yes Compatible covers: n/a In the box: bidet and fixing kit
Technische specificatie
  • Unieke ref.S10076434900000
  • ProductfamiliePop Art
  • ProductgroepBidets
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-06-26
  • Editienummer1
  • Hoogte (mm)400
  • Breedte (mm)360
  • Diepte (mm)525
Gerelateerd
  • HoofdmateriaalChinees porselein
  • Ontworpen inPortugal
  • Gefabriceerd inPortugal
  • Nettogewicht (kg)20.4
Classificatie
  • Categorie BIMobjectSanitair - Bidets
  • IFC-classificatieSanitairaansluiting
  • UNSPSC-naamBidets
  • UNSPSC-code30181502
  • Uniclass 2015-codePr_40_20_06_11
  • Uniclass 2015-beschrijvingBidets
  • CSI MasterFormat 2014 Code22 41 13.19
  • CSI MasterFormat 2014 TitelResidential Bidets
  • OmniClass-nummer23-31 23 00
  • OmniClass-titelBidets
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures

Beschikbaarheid regio

Azië Afrika Europa Zuid-Amerika Noord Amerika