Publiceer je producten
JULIA 1400x800x35(50) recessed rectangular shower tray (w/ anti slip)

JULIA 1400x800x35(50) recessed rectangular shower tray (w/ anti slip)

JULIA 1400x800x35(50) acrylic recessed rectangular shower tray (with anti slip) The JULIA acrylic shower trays collection includes several models with distinct features and dimensions. From recessed to self-standing models - with an anti-slip or smooth surface - this is a particularly versatile and competitive option. Made with an acrylic cast sheet with a gloss finish, it can be complemented with Ø65mm shower wastes and, of course, the correspondent Sanitana shower enclosure and mixer system.
Specificatie
  • Format: rectangular Type of installation: recessed Anti slip surface: yes Available colours: white Required shower waste: Ø65mm In the box: shower tray
Technische specificatie
  • Unieke ref.S20031172400000
  • ProductfamilieJulia
  • ProductgroepShower Trays
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-06-26
  • Editienummer1
  • Hoogte (mm)50
  • Breedte (mm)1400
  • Diepte (mm)800
Gerelateerd
  • HoofdmateriaalAcryl
  • Secundair materiaalGlasvezel
  • Ontworpen inPortugal
  • Gefabriceerd inPortugal
  • Nettogewicht (kg)15
Classificatie
  • Categorie BIMobjectSanitair - Douchebakken
  • IFC-classificatieSanitairaansluiting
  • UNSPSC-naamShowers
  • UNSPSC-code30181503
  • Uniclass 2015-codePr_40_20_06_84
  • Uniclass 2015-beschrijvingShower trays
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitelResidential Showers
  • OmniClass-nummer23-31 17 00
  • OmniClass-titelShowers
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures

Beschikbaarheid regio

Azië Afrika Europa Zuid-Amerika Noord Amerika