Publiceer je producten
Aneas 125x125
Aneas 125x125
Aneas 125x125
Aneas 125x125
Aneas 125x125
Aneas 125x125
Aneas 125x125
Aneas 125x125
    Saxun

    Aneas 125x125

    Palilleria Awning Aneas 125x125

    Specificatie
    • This is an ideal model for installation on large terraces and other existing structures, because it is attached by means of supports that can be installed on vertical and horizontal surfaces. With options for installation between walls, and with or without rails, it is the ideal solution for all types of restaurants and businesses looking to express a personality of their own.

      Large size of 125x125 especially indicated for spaces of notable size. Allows the installation of drop awnings.

    Technische specificatie
    • Unieke ref.aneas-125x125
    • ProductfamilieShading Systems
    • ProductgroepAwning
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-05-06
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalMateriaal
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectBouw - Shading Systems
    • IFC-classificatieObject
    • CSI MasterFormat 2014 Code10 73 13
    • CSI MasterFormat 2014 TitelAwnings
    • OmniClass-nummer23-17 21 11
    • OmniClass-titelExterior Protection of Openings