Publiceer je producten
Pergola P 150 _ Duplex 4 columns
Pergola P 150 _ Duplex 4 columns
Pergola P 150 _ Duplex 4 columns
Pergola P 150 _ Duplex 4 columns
Pergola P 150 _ Duplex 4 columns
Pergola P 150 _ Duplex 4 columns
Pergola P 150 _ Duplex 4 columns
Pergola P 150 _ Duplex 4 columns
Pergola P 150 _ Duplex 4 columns
Pergola P 150 _ Duplex 4 columns
    Saxun

    Pergola P 150 _ Duplex 4 columns

    4.5 van de 5 sterren4.5(6 reviews)

    Sun protection system "Saxun" model P-150 Bioclimatic Pergola with 4 columns.

    Specificatie
    • Bioclimatic pergola type sun protection system, "Saxun" model P-150 Bioclimatic Pergola, made up of 178x35mm model P-150 extruded aluminum adjustable slats, finished at the ends with aluminum end caps, stainless steel pivoting axis, and anti-friction plastic bushing allowing the slat to turn from 0º to 135º using an extruded aluminum drive plate and a 24 Vcc mechanical motor, with IP 67 protection. All are mounted on extruded aluminum structures composed of "Saxun" model P 242,5 x 100 mm beams and 150 x 150 mm model P-150 columns. Including perimeter gutter for water extraction via columns,LED lighting and wireless drive system.

    Technische specificatie
    • Unieke ref.pergola-p-150-duplex-4-columnas
    • Productfamiliesolar protection
    • ProductgroepModular Bioclimatic Pergola
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-03-23
    • Editienummer1
    • Hoogte (mm)300
    • Breedte (mm)600
    • Diepte (mm)500
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalStaal
    Classificatie
    • Categorie BIMobjectBouw - Shading Systems
    • IFC-classificatieObject
    • Uniclass 2015-codeSs_25_50_45
    • Uniclass 2015-beschrijvingLouvre and shading systems
    • CSI MasterFormat 2014 Code10 71 13
    • CSI MasterFormat 2014 TitelExterior Sun Control Devices
    • OmniClass-nummer23-17 21 11 11 13
    • OmniClass-titelLouvered Canopies