Publiceer je producten
Schlüter®-KERDI

Schlüter®-KERDI

Schlüter-KERDI is a crack bridging waterproof membrane made of soft polyethylene, which has been covered on both sides with a special fleece webbing to anchor the membrane in suitable tile adhesive.

Schlüter-KERDI features imprinted gridlines on one side for easier cutting. In addition to indicating how much material is left, the imprint also shows the minimum overlap width of 5 cm for working with multiple membrane sheets.

Specificatie
  • Schlüter-KERDI-200 is a polyethylene membrane for bonded waterproofing assemblies with a water vapour retardant value of sd = 5.15 m.

Technische specificatie
  • Unieke ref.schlueter-kerdi
  • ProductfamilieWaterproofing
  • ProductgroepKERDI
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-06-17
  • Editienummer1
Gerelateerd
  • Ontworpen inDuitsland
Classificatie
  • Categorie BIMobjectBouwmaterialen - Waterproofing & Membranes