Publiceer je producten
The Bedside Cabinet

The Bedside Cabinet

A bedside cabinet designed to deliver the performance healthcare requires. Acrylic solid surface construction means a durable, cleanable product that lasts for life. With three model types and multiple options to customize, finding the right solution has never been easier.

Specificatie
  • SIGNATURE STYLE:

    • Integral drip edge
    • Cleanable, renewable materials
    • Integrated soft-close drawer glides
    • Seamless construction
    • Non-marring locking casters

    MODELS:

    • 1 Drawer
    • 2 Drawer
    • 3 Drawer

    DIMENSIONS:

    • 18” W x 20” D x 30” H
    • 18” W x 20” x 35” H (with high top)

    FINISHES:

    • S01 White
    • S03 Khaki
    • S04 Grey

    HARDWARE:

    • Cut Through
    • Wire Pull
    • Continuous Pull Tab
    • Recessed Solid Surface

    OPTIONS:

    • Digital Lock
    • Inductive Charger
    • High Top (increases height 5”)

    WARRANTY:

    • Limited Lifetime Warranty – workmanship and materials
Technische specificatie
  • Unieke ref.the-bedside-cabinet
  • ProductfamilieBedside Cabinets
  • ProductgroepBedside Cabinets
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-03-03
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectMedische producten - All
  • IFC-classificatieFurniture
  • UNSPSC-naamCabinets
  • UNSPSC-code30161801
  • Uniclass 2015-codePr_40_30_78_07
  • Uniclass 2015-beschrijvingBedside units
  • CSI MasterFormat 2014 Code12 56 70
  • CSI MasterFormat 2014 TitelHealthcare Furniture
  • OmniClass-nummer23-25 45 11
  • OmniClass-titelPatient Care Furnishings
  • CSI UniFormat II-codeE2020
  • CSI UniFormat II-titelMovable Furnishings