Publiceer je producten
Cable Tray Rack
Siemon

Cable Tray Rack

Designed to mount directly to overhead ladder rack or cable tray, Siemon’s Cable Tray Rack delivers 4U of easily installed and accessible 19” rack mount space above cabinets and racks without consuming additional floor space, making it ideal for use as a Zone Distribution Area (ZDA) or Equipment Distribution Area (EDA) in data centers. Used with copper patch panels or fiber enclosures, the cable tray rack can increase cabling density, improve cable routing, simplify moves, adds and changes and provide pre-cabled connectivity for rapid deployment of new cabinets, racks and equipment.

  • Improved Thermal Efficiency - Helps improve airflow by managing patching fields and cabling above cabinets and racks, minimizing obstruction of equipment cooling features.
  • Rapid Data Center Deployment - Can be used in conjunction with Siemon’s pre-terminated copper and fiber solutions to reduce installation time
  • Open Compatibility - Rack mount solution attaches to all common overhead cable tray and ladder rack systems, including Siemon’s RouteIT system.
Major Product Features:
  • CEA-310-E compliant mounting holes
  • Robust 12 gauge steel construction
  • Smooth black powder coat finish
  • Mounting hardware and cable management included
  • 60 lb load rating
  • UL Listed

Cable tray rack with mounting hardware,
turn cable managers and ground lugs.

Specificatie
  • rack switch server office devices dining table computer rack poste wifi access point street steel lamp computer plantas network switch switch

Technische specificatie
  • Unieke ref.siemon-cable-tray-rack
  • ProductfamilieComputer Network Equipment
  • ProductgroepRacks and Cable Management
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2016-10-25
  • Editienummer1
Classificatie
  • Categorie BIMobjectElektronica - Netwerken