Publiceer je producten
RS3 Cable Management Rack System
Siemon

RS3 Cable Management Rack System

Siemon's RS3 series cable management rack system provides high capacity cable management for routing of both horizontal/backbone cabling and patch cords. Vertical channels with hinged cable manager covers conceal and route patch cables for a clean, professional installation.

  • Header bars incorporate unique slotted holes for securing cable trays routed perpendicularly or parallel to RS3 racks
  • 76mm x 152mm (3 in. x 6 in.) front vertical managers provide capacity for approximately 190 category 6 patch cords
  • RS3 design allows racks to be side-stacked without interference between adjacent racks
  • 116.8mm x 152.4mm (4.6 in. x 6 in.) vertical side rails provide higher cable capacity over standard rack designs
  • Side rails compatible with Siemon's quarter-turn hook and loop cable managers for proper management of cable bundles
  • Access holes on side rails allow cables to be routed between adjacent racks
  • Mounting holes on rear of RS3 accommodate Siemon's vertical power strip (p/n RS-P04) to provide power to active equipment mounted in rack
  • Mounting holes provided for anchoring racks to floor
Specificatie
  • rack switch server office devices dining table computer rack poste wifi access point street steel lamp computer plantas network switch switch

Technische specificatie
  • Unieke ref.siemon-rs3-07
  • ProductfamilieComputer Network Equipment
  • ProductgroepRacks and Cable Management
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2016-05-31
  • Editienummer1
Classificatie
  • Categorie BIMobjectElektronica - Netwerken