Publiceer je producten
Wabo® SeismicFloor FJX-C
Sika
Gearchiveerd

Wabo® SeismicFloor FJX-C

Wabo®SeismicFloor (FJX) is supplied with Stainless Steel coverplates that are recessed and flush with finished floor. It is a durable and reliable interior floor system capable of accommodating thermal and multi-directional seismic movement. Designed for high volume foot traffic and heavy load conditions SeismicFloor accepts most interior floor materials and finishes. All models comply with ADA guidelines.
Technische specificatie
  • Unieke ref.WABO_FJX_C
  • ProductfamilieExpansion Joints
  • ProductgroepArchitectural and Buildings Expansion Joints
  • Publicatiedatum2024-04-01
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Verbindingssystemen
  • IFC-classificatieBouwelement
  • Uniclass 2015-codePr_35_90_27
  • Uniclass 2015-beschrijvingExpansion joints
  • CSI MasterFormat 2014 Code07 95 00
  • CSI MasterFormat 2014 TitelExpansion Control
  • OmniClass-nummer23-13 31 21 19 11
  • OmniClass-titelExpansion and Contraction Joints