Publiceer je producten
Warm Green Roofing System with Sarnafil® TG-66 (single ply membrane)
Warm Green Roofing System with Sarnafil® TG-66 (single ply membrane)
Warm Green Roofing System with Sarnafil® TG-66 (single ply membrane)
Warm Green Roofing System with Sarnafil® TG-66 (single ply membrane)
    Sika

    Warm Green Roofing System with Sarnafil® TG-66 (single ply membrane)

    3.6 van de 5 sterren3.6(5 reviews)

    Sarnafil® TG 66 is a multi-layer, synthetic roof waterproofing sheet based on premium-quality flexible polyolefins (FPO), with a non-woven glass inlay according to EN 13956.

    Characteristics / Advantages:

    • Outstanding resistance to weathering, including permanent UV irradiation
    • Excellent flexibility in cold temperatures
    • No built-in stress at the time of production
    • High dimensional stability
    • High resistance against impact load
    • Excellent weldability
    • No risk of delamination or water-wicking
    • Can be produced in different colors
    • Compatible to old bitumen
    • Suitable for greenroof systems
    • Recyclable
    Technische specificatie
    • Unieke ref.sarnafil_TG_66
    • ProductfamilieRoofing
    • ProductgroepFPO
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-03-29
    • Editienummer2
    Gerelateerd
    • HoofdmateriaalFPO (polyolefin)
    Classificatie
    • Categorie BIMobjectBouw - Dak
    • IFC-classificatieRoof
    • UNSPSC-naamRoofing membranes
    • UNSPSC-code30151505
    • Uniclass 2015-codePr_25_57_51_31
    • Uniclass 2015-beschrijvingFlexible polyolefin (FPO) polymeric membranes
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitelMembrane Roofing
    • OmniClass-nummer23-13 39 31
    • OmniClass-titelRoof Membranes
    • CSI UniFormat II-codeB1020
    • CSI UniFormat II-titelRoof Construction

    Beschikbaarheid regio

    Azië Europa Afrika Zuid-Amerika Noord Amerika