Publiceer je producten
Concrete Protection, Sikagard®-180
Sika

Concrete Protection, Sikagard®-180

Sikagard®-180 is an epoxy-based two-part coating material developed especially to protect concrete and steel
Technische specificatie
  • Unieke ref.Sikagard-180
  • ProductfamilieConcrete Protection
  • ProductgroepHigh Build Wall Coatings
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-04-01
  • Editienummer1
Links
Gerelateerd
  • HoofdmateriaalEpoxy
Classificatie
  • Categorie BIMobjectBouwmaterialen - Beschermlagen
  • IFC-classificatieMateriaal
  • Uniclass 2015-codeSs_15_30_17_16
  • Uniclass 2015-beschrijvingConcrete protective coating systems
  • CSI MasterFormat 2014 Code09 97 23
  • CSI MasterFormat 2014 TitelConcrete and Masonry Coatings
  • OmniClass-nummer23-15 21 23
  • OmniClass-titelProtective Surface Impregnations