Publiceer je producten
Low odour UV-stable polyurethane liquid applied roof waterproofing system with SikaRoof® i-Cure
Low odour UV-stable polyurethane liquid applied roof waterproofing system with SikaRoof® i-Cure
    Sika

    Low odour UV-stable polyurethane liquid applied roof waterproofing system with SikaRoof® i-Cure

    SikaRoof® i-Cure is a low odour, cold-applied, fabric reinforced, polyurethane liquid applied membrane roof waterproofing system. The system is highly elastic and UV-stable which provides a durable waterproofing solution. It incorporates Sika's unique i-Cure technology

    USES

    SikaRoof® i-Cure may only be used by experienced professionals.

    The product can be used for the following roof waterproofing applications:

    • New construction and refurbishment projects
    • Roofs with numerous details such as penetrations, drains, roof lights and complex geometry
    • Failing roofs to extend the service life
    • Cool and solar roofs when used in combination with Sikalastic®-641 TC (~ RAL 9016)
    • Sensitive areas requiring low odour

      The product can be used on the following substrates:

    • Aluminium
    • Brass
    • Bitumen sheet membranes
    • Bituminous coatings
    • Bricks
    • Cementitious
    • Concrete slabs
    • Copper
    • Existing Sikalastic® MTC System
    • Galvanised steel
    • Lead
    • Ferrous metals
    • Paints/Coatings
    • Single ply polymeric sheeting
    • Stainless steel
    • Stone
    • Unglazed ceramic tiles
    • Wood

    • Please note:

    • The System may only be used for exterior applicationshe System may only be used for exterior applications.
    • The product is not suitable for permanent water immersion.


    FEATURES

    • The low odour characteristics makes the system suitable for odour sensitive projects
    • The fast curing provides early resistance to rain damage almost immediately on application
    • A maintenance coat is easily applied when needed without the requirement to remove previous coats
    • Cold applied - requires no heat or flame
    • Seamless finish
    • Easily detailed around complex geometries
    • Reinforced with Sika® Reemat Premium
    • Good crack-bridging ability at low temperatures
    • Retains flexibility at low temperatures
    • Good adhesion to many substrates
    • Vapour permeable
    • Resistant to many common environmental influences
    Technische specificatie
    • Unieke ref.sikaroof_i_cure
    • ProductfamilieLiquid Applied Membrane
    • ProductgroepAromatic & aliphatic polyurethanes
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-09-19
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPolyurethaan
    Classificatie
    • Categorie BIMobjectBouw - Dak
    • IFC-classificatieRoof
    • Uniclass 2015-codePr_35_31_68_64
    • Uniclass 2015-beschrijvingPolyurethane (PUR) waterproof coatings
    • CSI MasterFormat 2014 Code07 56 00
    • CSI MasterFormat 2014 TitelFluid-Applied Roofing
    • OmniClass-nummer23-13 39 31 15
    • OmniClass-titelFluid Applied Roofing