Publiceer je producten
Wabo® TwinSeam Interior TSF
Wabo® TwinSeam Interior TSF
Wabo® TwinSeam Interior TSF
    Sika

    Wabo® TwinSeam Interior TSF

    Wabo®TwinSeam is a durable interior wall system capable of accommodating thermal and seismic movement. The attractive system provides a totally flush finish that is easily installed and surface mounted directly to the concrete wall. All models accommodate finish material inlays up to 5/16" thickness
    Technische specificatie
    • Unieke ref.WABO_TSF
    • ProductfamilieExpansion Joints
    • ProductgroepArchitectural and Buildings Expansion Joints
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-04-01
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectBouw - Verbindingssystemen
    • IFC-classificatieBouwelement
    • Uniclass 2015-codePr_35_90_27
    • Uniclass 2015-beschrijvingExpansion joints
    • CSI MasterFormat 2014 Code07 95 00
    • CSI MasterFormat 2014 TitelExpansion Control
    • OmniClass-nummer23-13 31 21 19 11
    • OmniClass-titelExpansion and Contraction Joints