Publiceer je producten
5Cento
5Cento
5Cento
5Cento
5Cento
5Cento
5Cento
    Simes

    5Cento

    5cento is a versatile step light with limited dimensions and a slim design that can be installed in plasterboard or brickwork. It can be fixed to the traditional electrical junction box or surface mounted; in the first case the driver can be housed directly in the junction box. With only 22mm of protrusion, 5cento has been developed without visible screws that are totally concealed by a magnetic plate that fixes perfectly onto the body of the luminaire. Available in 3 versions, 5cento has been conceived with a modular installation system, so that the larger versions can be installed on the smaller electrical junction boxes. 5cento is particularly suitable for residential applications and represents a very user friendly installation system.

    Specificatie
    • 5CENTO RECTANGULAR

      Art. S.2210H
      MODULES LED 2700K  24V CRI 90 MacAdam step 3
      Rated luminaire luminous flux: 192lm
      Rated input power: 4W
      Luminaire efficacy: 48lm/W
      Requires remote power supply
      CE

      LUMINAIRE TYPE
      Wall mounted luminaire. IP rating IP 65
      MATERIAL CHARACTERISTICS
      Aluminium die cast housing in EN AB-47100 (low copper content) with high resistance against corrosion. Stone wash surface treatment prior to painting process. A4 grade Stainless Steel screws with 2,5-3% molybdenum content which increases the resistance against corrosion. Silicone gaskets. Painting Process : 3 Step Process
      1) Surface treatment with BONDERITE. A heavy metal free chemical surface treatment containing ceramic nano particles giving a cohesive, inorganic and highly dense protective coating. 2) PRE POLYMERIZATION a process of introducing an epoxy primer with excellent characteristics to the paint which also offers very high resistance to oxidation due to its Zinc content. 3) POLYMERIZATION a process with the application of polyester powder with high resistance against UV rays and harsh weather conditions. Resistance test protection for Marine applications for 1200h. Mechanical resistance IK 07
      LIGHTING PERFORMANCE
      Toughened glass diffuser. LOR -- WIRING
      Front cover with magnetic plate.
      INSTALLATION ONTO ELECTRICAL JUNCTION BOXES: ( Square version ) Can be mounted onto the recessed junction box Italian, French, English and German versions for plasterboard or masonry. The driver needs to be placed in a remote position as it cannot be housed inside the junction box due to limited space. ( Rectangular / Rectangular Long versions ) Can be mounted onto the rectangular recessed junction box Italian, French, English and German versions for plasterboard or masonry. The electrical junction box can house the driver accessory S.2407 to drive the fixture.
      INSTALLATION IN ELECTRICAL JUNCTION BOXES: The fixture can also be installed directly onto the wall as a surface mounted step light. The driver can be housed in a remote junction box.
      5CENTO is supplied with a pre-wired 5m bipolar flat cable. Isolation: CLASS III . Available colours: White (cod.01), Aluminium grey (cod.14), Anthracite grey (cod.24). Weight: 0.8 Kg Glow Wire test: --
      L.E.D circuit included.
      5CENTO  REGISTERED DESIGN
      This luminaire contains built-in LED modules. In case of damage or malfunction please contact the manufacturer to receive additional instructions on how to replace and relative spare parts to order. The LED modules cannot be handled in the luminaire by the end user (Regulation UE 874/2012).
      LED circuit boards are engineered accordingly to actual Lumen Maintenance regulation (LM80) and Technical Memorandum (TM21) where uniformity and quality of light is 50.000 hours referred to L70  B20 Ta 25°C.Lifecycle refers to LED circuit boards only, all others components of the luminaire are excluded.

    Technische specificatie
    • Unieke ref.5CENTO
    • ProductfamilieStep light
    • Productgroep5CENTO
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-07-06
    • Editienummer1
    • Hoogte (mm)90
    • Breedte (mm)155
    • Diepte (mm)22
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    • Nettogewicht (kg)0.8
    Classificatie
    • Categorie BIMobjectVerlichting - Buiten
    • IFC-classificatieLight Fixture
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codeEF_70_80
    • Uniclass 2015-beschrijvingLighting
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitelExterior Lighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring
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
    Soortgelijke producten

    4.1 van de 5 sterren 4.1 (8)
    3.7 van de 5 sterren 3.7 (13)
    3.8 van de 5 sterren 3.8 (8)
    4.7 van de 5 sterren 4.7 (9)