Publiceer je producten
Ghost for Cast Concrete
Ghost for Cast Concrete
Ghost for Cast Concrete
Ghost for Cast Concrete
Ghost for Cast Concrete
Ghost for Cast Concrete
Ghost for Cast Concrete
Ghost for Cast Concrete
Ghost for Cast Concrete
Ghost for Cast Concrete
    Simes

    Ghost for Cast Concrete

    Design Marc Sadler Lighting Void. The light blade comes from the concrete. When it’s off, it disappears. No artifice, just a cut in the concrete with brutal and magic inspiration: Actually a technical prodigy, directly casted into the concrete, the product of a sophisticated and invisible genius to fuse architecture and light in a natural way. Marc Sadler see the installation video: http://www.simes.it/movie/ghost.php
    Technische specificatie
    • Unieke ref.GHOST
    • ProductfamilieStep light
    • ProductgroepGHOST for cast concrete
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-01-24
    • Editienummer3
    Gerelateerd
    • HoofdmateriaalPlastic
    • Secundair materiaalAluminium
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectVerlichting - Buiten
    • IFC-classificatieLight Fixture
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codeEF_70_80
    • Uniclass 2015-beschrijvingLighting
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitelExterior Lighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring
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
    Soortgelijke producten

    3.7 van de 5 sterren 3.7 (13)
    4.1 van de 5 sterren 4.1 (8)
    4.7 van de 5 sterren 4.7 (9)
    3.8 van de 5 sterren 3.8 (8)