Publiceer je producten
Ghost For Construction Materials
Ghost For Construction Materials
Ghost For Construction Materials
Ghost For Construction Materials
Ghost For Construction Materials
Ghost For Construction Materials
    Simes

    Ghost For Construction Materials

    The Ghost range originates from a simple but revolutionary idea that thanks to a careful engineering became an industrial product: to create out-and-out luminous cavities inside the material and to conceal the lighting body as to make the light the only and unique player in the architecture. This concept which was initially conceived for cast concrete walls in place; now it comes in new innovative variants that turn it into a product suitable for many construction materials: insulation panels, brick walls, walls in cement conglomerate or other materials to be plastered.
    Technische specificatie
    • Unieke ref.GHOST-FOR-CONSTRUCTION-MATERIALS
    • ProductfamilieStep light
    • ProductgroepGHOST FOR CONSTRUCTION MATERIALS
    • TypeObject (enkelvoudig object)
    • Publicatiedatum1918-05-14
    • Editienummer2
    Gerelateerd
    • HoofdmateriaalBeton
    • Secundair materiaalAluminium
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectVerlichting - Buiten
    • IFC-classificatieLight Fixture
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codeEF_70_80
    • Uniclass 2015-beschrijvingLighting
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitelExterior Lighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring
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
    Soortgelijke producten

    4.1 van de 5 sterren 4.1 (8)
    3.7 van de 5 sterren 3.7 (13)
    3.8 van de 5 sterren 3.8 (8)
    4.7 van de 5 sterren 4.7 (9)