Publiceer je producten
Miniround
Miniround
Miniround
Miniround
Miniround
Miniround
Miniround
    Simes

    Miniround

    3.7 van de 5 sterren3.7(6 reviews)

    Minilinear is a flush-mounted recessed luminaire which disappears completely into the architecture. The soft or accent light effect discreetly marks paths and facades. Miniround instead declines the elegant flatness of Minilinear in a curved sign, able to draw suggestive luminous frames. Thanks to its connection system present in the recessed housing it is possible to connect in line two or more light elements emphasizing trunks and green foliage, colonnades, sculptures and paths.

    MONOCHORME LED VERSION
    PROTECTION CLASS IP65 / IP67

    Technische specificatie
    • Unieke ref.MINIROUND
    • ProductfamilieWalk over
    • ProductgroepMINILINEAR MINIROUND
    • TypeObject (enkelvoudig object)
    • Publicatiedatum1918-05-14
    • Editienummer2
    Gerelateerd
    • HoofdmateriaalGlas
    • Secundair materiaalAluminium
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectVerlichting - Buiten
    • IFC-classificatieLight Fixture
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codeEF_70_80
    • Uniclass 2015-beschrijvingLighting
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitelExterior Lighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring
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
    Soortgelijke producten

    4.1 van de 5 sterren 4.1 (8)
    3.7 van de 5 sterren 3.7 (13)
    3.8 van de 5 sterren 3.8 (8)
    4.7 van de 5 sterren 4.7 (9)