Publiceer je producten
Dolphin 111 Exposed Manual Water Closet Flushometer

Dolphin 111 Exposed Manual Water Closet Flushometer

Features

  • Flush volume is factory set with option of adjusting volume range according to specific needs
  • Flushing control mechanism functions in oil and is isolated from debris
  • Water pressure not required to positively shut off
  • Complies with military specifications
  • Regulating screw for flush duration control and adjustable tailpiece accommodates different heights
  • Valve body, Cover, Tailpiece and Control Stop shall be in compliance with ASTM Alloy Classification for Red Brass
  • Valve shall be in compliance to the applicable sections of ASSE 1037.
Technische specificatie
  • Unieke ref.flushometers_dolphin-111
  • ProductfamilieFlushometers
  • ProductgroepWater Closet Flushometer
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-05-23
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • IFC-classificatieKlep
  • ETIM-codeEC011565
  • ETIM-naamMechanical toilet flusher
  • Uniclass 2015-codePr_40_20_93_91
  • Uniclass 2015-beschrijvingWC flushing valves
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitelFlushometers
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika