Publiceer je producten
ELC-83000 SloanStone® 3-Station Wall-Mounted Counter Top Sink

ELC-83000 SloanStone® 3-Station Wall-Mounted Counter Top Sink

5.0 van de 5 sterren5.0(11 reviews)

Features

  • Three Station Lavatory System with the following features:
  • Drain Deck design prevents any water from puddling on the counter top
  • Gap-free Vandal Resistant high strength structure
  • Chrome Plated Accented Overflow
  • Cabinet constructed of Brushed Stainless Steel
  • All ADA and TAS lavatory standards achieved in a single design
  • Sink can only be used with a single hole faucet. No soap dispenser option is available for this model
Technische specificatie
  • Unieke ref.sinks_sloanstone_ELC-83000
  • ProductfamilieSinks
  • ProductgroepSloanStone® Sinks
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-04-21
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Baden
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEC011550
  • ETIM-naamWashbasin
  • Uniclass 2015-codePr_40_20_96_81
  • Uniclass 2015-beschrijvingSinks
  • CSI MasterFormat 2014 Code22 42 16
  • CSI MasterFormat 2014 TitelCommercial Lavatories and Sinks
  • OmniClass-nummer23-31 13 00
  • OmniClass-titelSinks

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika