Publiceer je producten
WEUS-1000.1007 SU-1009 Urinal and GEM-2 186 Flushometer

WEUS-1000.1007 SU-1009 Urinal and GEM-2 186 Flushometer

Features

  • Complete urinal system including GEM flushometer designed to maximize performance
  • Thorough washdown flushing action
  • Durable, hygienic vitreous china construction
  • Vandal resistant stainless steel strainer included
  • IAPMO certified to meet or exceed ASME A112.19.2 standards
  • Water Sense listed by EPA that qualifies for most rebate programs
  • Meets ADA guidelines and ANSI A117.1 requirements when installed accordingly
Technische specificatie
  • Unieke ref.urinal-combos_weus-10001007
  • ProductfamilieUrinals
  • ProductgroepUrinal Flushometer Combos
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-12-11
  • Editienummer1
Gerelateerd
  • HoofdmateriaalChinees porselein
  • Secundair materiaalRoestvrij staal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Urinoirs
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEC010235
  • ETIM-naamUrinal
  • UNSPSC-naamUrinals
  • UNSPSC-code30181506
  • Uniclass 2015-codeSs_40_15_75_92
  • Uniclass 2015-beschrijvingUrinal systems
  • CSI MasterFormat 2014 Code22 42 13.16
  • CSI MasterFormat 2014 TitelCommercial Urinals
  • OmniClass-nummer23-31 21 00
  • OmniClass-titelUrinals
  • CSI UniFormat II-codeD2030
  • CSI UniFormat II-titelSanitary Waste

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika