Publiceer je producten
SIDELINE Design Soap Basket -1 Level
Smedbo

SIDELINE Design Soap Basket -1 Level

Sideline - Soap Basket in Polished Chrome. Concealed fastening. Because the soap basket is produced in solid brass it will never rust. This range of flexible shower and bath baskets answers a functional need in a very stylish way. The core material is solid brass, finished in polished chrome. Similar Design soap basket is available also under Air series AK374.
Technische specificatie
  • Unieke ref.DK3001
  • ProductfamilieSideline
  • ProductgroepSoap Basket Straight
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2012-11-28
  • Editienummer1
  • Hoogte (mm)55
  • Breedte (mm)250
  • Diepte (mm)95
Gerelateerd
  • HoofdmateriaalMessing
  • Secundair materiaalChroom
  • Ontworpen inZweden
  • Gefabriceerd inZweden
  • Nettogewicht (kg)0.626
Classificatie
  • Categorie BIMobjectSanitair - Opslag
  • IFC-classificatieFurniture
  • UNSPSC-naamFurniture and Furnishings
  • UNSPSC-code56

Beschikbaarheid regio

Europa Azië Noord Amerika Afrika