Publiceer je producten
Spain_P7A3_Polietileno_Membrana_VaporFlag0.4
SOPREMA

Spain_P7A3_Polietileno_Membrana_VaporFlag0.4

Synthetic membrane composed of a single layer of low-density polyethylene, transparent in color, with microholes of 80 mm diameter, positioned over the entire surface every 15 mm in the longitudinal and transverse directions.

Specificatie
  • Vapor Flag Macro contains no flame retardants, resins or glues.

    AREA OF USE.

    • Separation and anti-imbibition layer for roofing applications.
Technische specificatie
  • Unieke ref.PRDP7A3_2
  • Productfamiliewaterproofing
  • ProductgroepWaterproofing and insulation product
  • TypeDigital Inventory (Products)
  • Publicatiedatum2025-07-28
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPolyethyleen
  • Secundair materiaalPolyethyleen
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectBouwmaterialen - Waterproofing & Membranes
  • IFC-classificatieMateriaal
  • ETIM-codeEG019720
  • ETIM-naamSheet material
  • OmniClass-nummer23-13 25 17 13
  • OmniClass-titelSheet Waterproofing

Beschikbaarheid regio

Europa
Spanje