Publiceer je producten
EZ-Path Series 33 Fire-Rated Cable Pathway
EZ-Path Series 33 Fire-Rated Cable Pathway
EZ-Path Series 33 Fire-Rated Cable Pathway
EZ-Path Series 33 Fire-Rated Cable Pathway

    EZ-Path Series 33 Fire-Rated Cable Pathway

    The EZ-Path® Series 33 Fire-Rated Pathway is a maintenance-free pathway solution for moderate cable volumes through fire-rated walls and floors. The Series 33 incorporates built-in intumescent pads that automatically adjust to cable fills. When exposed to flame and high temperatures, the intumescent pads expand to form a dense insulative char that prevent the passage of smoke and flame.

    Self Sealing design providing exceptional F&L Ratings
    Designed for New and Existing conditions
    Full Suite of plate configurations for any field scenario
    Available in an array of colors for easy cable pathway management
    Allows for easy Moves, Adds, and Changes
    Technische specificatie
    • Unieke ref.series-33
    • ProductfamilieFirestopping
    • ProductgroepEZ-Path®
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-08-21
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectBrandwerende producten - Brandwering
    • Uniclass 2015-codePr_65_70_11_17
    • Uniclass 2015-beschrijvingCable trays
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitelCable Trays for Electrical Systems
    • OmniClass-nummer23-35 33 19
    • OmniClass-titelElectrical Cable Trays