Publiceer je producten
Ready® Sleeve

Ready® Sleeve

SpecSeal® Ready® Sleeve are designed for new cabling penetrations where sleeves are required. Each Ready® Sleeve kit includes a preformed steel sleeve with rolled edges, steel escutcheon plates with intumescent gaskets, and a dosage of our SpecSeal® SSP Firestop Putty. The rolled edges of each Ready® Sleeve eliminate the need for bushings while the included escutcheon plates and gaskets take the place of steel strut and strap supports.

Offered in three sizes: 1in., 2 in., & 4 in. diam.
Complete kit including wall labels
Sized for assemblies up to 10 in. thick
Oversized escutcheon plates and gaskets available for larger openings
Technische specificatie
  • Unieke ref.sti-fs
  • ProductfamilieFirestopping
  • ProductgroepSpecSeal®
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-08-21
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGegalvaniseerd staal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBrandwerende producten - Brandwering
  • UNSPSC-naamFire protection
  • UNSPSC-code4619