Publiceer je producten
7gpm @ 30psi
Emergency Mixing Valve
Model: SV107

7gpm @ 30psi Emergency Mixing Valve Model: SV107

7gpm @ 30psi Emergency Mixing Valve Model: SV107 Patented Design Integral cold water bypass rate from 1-7 GPM Positive hot water shut-off exceeds ASSE 1071 requirements Powerful liquid filled thermostat Compensates for supply line temperature and pressure changes Outlet flow is full cold upon thermostat failure Tamper-resistant control adjustment Rugged design; stainless steel piston and liner Easy-maintenance valve; can be maintained without removal The Stingray SV107 is designed to meet the needs of smaller systems. The valve’s low-flow capability makes it a safe solution for virtually every emergency eye/face wash fixture application. The SV107 is lead-free.
Technische specificatie
  • Unieke ref.7gpm--30psi-emergency-mixing-valve-model-sv107
  • ProductfamilieEmergency Mixing Valve
  • ProductgroepSV107
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-03-28
  • Editienummer1
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • Uniclass 2015-codePr_65_54_40_16
  • Uniclass 2015-beschrijvingControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitelControl Valves
  • OmniClass-nummer23-39 21 13
  • OmniClass-titelWaterflow Controls