Publiceer je producten
Floor Mounted
Tepid to the Core Eye/Face Wash
Model: T2510-EP-NFT-ABNA

Floor Mounted Tepid to the Core Eye/Face Wash Model: T2510-EP-NFT-ABNA

Technische specificatie
  • Unieke ref.floor-mounted-tepid-to-the-core-eye-face-wash-model-t2510-ep-nft-abna
  • ProductfamilieTepid to the Core Barrier Free Eyewash
  • ProductgroepT2510-EP-NFT-ABNA
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-03-28
  • Editienummer1
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • Uniclass 2015-codePr_65_54_40_16
  • Uniclass 2015-beschrijvingControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitelControl Valves
  • OmniClass-nummer23-39 21 13
  • OmniClass-titelWaterflow Controls