Publiceer je producten
Steel single fire door - double action with transom and sidelight
SVF

Steel single fire door - double action with transom and sidelight

The Acierflam door with lintel pivot adapts to all configurations. While remaining aesthetic, its technical qualities allow optimum fire safety levels. It can be manufactured as single or double acting with an aluminium or stainless steel finish.
Specificatie
    • Opening and frame framework in thermally insulated steel tube
    • Weld and grind assembly
    • The glazing is held in place by clamping between the insulating plates (no beading)
    • Finish casing in aluminium or stainless steel plate, 15/10
Technische specificatie
  • Unieke ref.acierflam-bp1v-i-l
  • ProductfamiliePortes coupe-feu vitrées
  • ProductgroepBP1V
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-08-30
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalGlas
  • Ontworpen inFrankrijk
  • Gefabriceerd inFrankrijk
Classificatie
  • Categorie BIMobjectDeuren - Brandwerende deuren en luiken
  • IFC-classificatiedeur
  • UNSPSC-naamDoors
  • UNSPSC-code301715
  • Uniclass 2015-codePr_30_59_24_28
  • Uniclass 2015-beschrijvingFire doorsets
  • CSI MasterFormat 2014 Code08 11 00
  • CSI MasterFormat 2014 TitelMetal Doors and Frames
  • OmniClass-nummer23-17 11 31
  • OmniClass-titelFire Doors
  • CSI UniFormat II-codeC1020
  • CSI UniFormat II-titelInterior Doors

Beschikbaarheid regio

Europa Zuid-Amerika Noord Amerika Oceanië Afrika