Publiceer je producten
Steel double fire door - double action
Steel double fire door - double action
    SVF

    Steel double fire door - double action

    Specially designed for high traffic zones, Acierflam doors have a natural place in car parks, airports, schools, apartment buildings, hospitals,... Manufactured to order, they adapt to all configurations and have top of range and discrete accessories.
    Specificatie
      • Opening and frame framework in thermally insulated steel tube
      • Weld and grind assembly
      • The glazing is held in place by clamping between the insulating plates (no beading)
      • Finish casing in aluminium or stainless steel plate, 15/10
    Technische specificatie
    • Unieke ref.acierflam-bp2v
    • ProductfamiliePortes coupe-feu vitrées
    • ProductgroepBP2V
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-08-30
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalGlas
    • Ontworpen inFrankrijk
    • Gefabriceerd inFrankrijk
    Classificatie
    • Categorie BIMobjectDeuren - Brandwerende deuren en luiken
    • IFC-classificatiedeur
    • UNSPSC-naamDoors
    • UNSPSC-code301715
    • Uniclass 2015-codePr_30_59_24_28
    • Uniclass 2015-beschrijvingFire doorsets
    • CSI MasterFormat 2014 Code08 11 00
    • CSI MasterFormat 2014 TitelMetal Doors and Frames
    • OmniClass-nummer23-17 11 31
    • OmniClass-titelFire Doors
    • CSI UniFormat II-codeC1020
    • CSI UniFormat II-titelInterior Doors

    Beschikbaarheid regio

    Europa Zuid-Amerika Noord Amerika Oceanië Afrika