Publiceer je producten
Aluminium automatic double sliding door
Aluminium automatic double sliding door
Aluminium automatic double sliding door
    SVF

    Aluminium automatic double sliding door

    Specially designed for high traffic zones, Aluprotec sliding doors have a natural place in car parks, airports, schools, apartment buildings, hospitals,... Manufactured to order, they adapt to all configurations and have top of range and discrete accessories.
    Specificatie
      • Aluminium profile with thermal break, thickness 85 mm
      • Composite filling
      • Assembled by crimping and glueing
      • Aluminium glazing beads adapted to the thickness of the glazing
      • Stainless steel staples to keep the glazing in the rabbet
    Technische specificatie
    • Unieke ref.aluprotec-pa2v
    • ProductfamiliePortes coupe-feu vitrées
    • ProductgroepPortes automatiques
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-08-30
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inFrankrijk
    • Gefabriceerd inFrankrijk
    Classificatie
    • Categorie BIMobjectDeuren - Brandwerende deuren en luiken
    • IFC-classificatiedeur
    • UNSPSC-naamAutomatic doors
    • UNSPSC-code30171510
    • Uniclass 2015-codePr_30_59_24_28
    • Uniclass 2015-beschrijvingFire doorsets
    • CSI MasterFormat 2014 Code08 11 73
    • CSI MasterFormat 2014 TitelSliding Metal Fire Doors
    • OmniClass-nummer23-17 11 31
    • OmniClass-titelFire Doors
    • CSI UniFormat II-codeC1020
    • CSI UniFormat II-titelInterior Doors

    Beschikbaarheid regio

    Europa Zuid-Amerika Noord Amerika Oceanië Afrika