Publiceer je producten
FireLite®

FireLite®

FireLite is a 3/16" (5 mm) thick fire-rated glazing material. It is listed for use in non-impact safety-rated locations such as transoms and borrowed lites.

  • ultraHD® Technology for improved surface quality, clarity and color
  • Fire-rated for up to 90 minutes with required hose stream test
  • Available in two surface grades: Premium and Standard
  • Clear and wireless glass ceramic
  • Fits in Fireframes® Designer Series frames from TGP, or standard fire-rated frames
  • Withstands thermal shock
  • Large sizes available
  • May be lightly sandblasted or etched on one side without affecting fire rating
  • May be insulated (see FireLite IGU fact sheet)
  • Note: This product is not a barrier to radiant heat. This product does not meet test standards ASTM E-119 or UL 263. If your jurisdiction requires a "barrier to heat" product, please see Pilkington Pyrostop.

Note: FireLite is not an impact safety-rated product and should not be specified as such. However, TGP does offer FireLite Plus® and FireLite® NT which carry both fire and impact safety ratings. Please contact TGP for more details.

Specificatie
  • STATISTICS

    Thickness:3/16" (5 mm) overallHardness (Vicker's Scale):700
    Weight:2.56 lb/ft2 (12.5 kg/m2)Fire Rating:20 minutes to 90 minutes
    Approx. Visible Transmission:88%Impact Safety Rating:None
    Approx. Visible Reflection:9%STC Rating:35
Technische specificatie
  • Unieke ref.fireglass-firelite
  • ProductfamilieFire-Rated Glass
  • ProductgroepFirelite
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-05-06
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectMuren - Vliesgevel

Beschikbaarheid regio

Azië Zuid-Amerika Noord Amerika Afrika