Publiceer je producten
"VEGA POINT" - WHITE ELECTRIC SUPPLY GRILLE WITH IR REMOTE CONTROL

"VEGA POINT" - WHITE ELECTRIC SUPPLY GRILLE WITH IR REMOTE CONTROL

The electric supply grille can be used on new and existing ducted units.The grille operates through the ir remote control provided. The fins with rubber gaskets ensure airtightness with the grille closed and prevent noise.

Specificatie
    • White painted aluminium
    • Installation by means of steel clips
    • Remote control and power pack included ("master" version)
    • "Slave" version without remote control and power pack
    • Auxiliary in/out contact
    • Supply voltage:  220v 
    • Max catenary length  25 mt
    • Max 8 dampers can be installed on the catenary length
Technische specificatie
  • Unieke ref.white-electric-supply-grilles-including-seal-for-proair-multi-zone
  • ProductfamilieGALAXY
  • ProductgroepRiscaldamento, ventilazione e condizionamento - Canalizzazione
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-07-09
  • Editienummer1
  • Hoogte (mm)182
  • Breedte (mm)332
  • Diepte (mm)133
Gerelateerd
  • HoofdmateriaalAluminium
  • Secundair materiaalABS
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • IFC-classificatieDistribution Control Element
  • UNSPSC-naamAir diffusers
  • UNSPSC-code40101505
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork