Publiceer je producten
Eco-Crete™ HF Flake DB

Eco-Crete™ HF Flake DB

Eco-Crete HF Flake DB (Double Broadcast) is a four-layer, troweled cementitious urethane mortar system. The mortar is applied at a nominal 1/4" direct to concrete with a broadcast of decorative flake that covers the entire floor. A coat of epoxy is applied with a second broadcast of decorative flake. This light stable, gloss finish, moisture resistant system is used to resurface eroded interior concrete floors in areas that require thermal shock resistance and additional texture for added slip resistance. 

Technische specificatie
  • Unieke ref.eco-crete_hf-flake-db
  • ProductfamilieFlooring Systems
  • ProductgroepTennant Eco-crete
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-07-13
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouwmaterialen - Beschermlagen
  • IFC-classificatieMateriaal
  • Uniclass 2015-codePr_35_31_68
  • Uniclass 2015-beschrijvingProtective coatings
  • CSI MasterFormat 2014 Code09 67 00
  • CSI MasterFormat 2014 TitelFluid-Applied Flooring
  • OmniClass-nummer23-15 21 13 23
  • OmniClass-titelCoatings for Concrete and Masonry

Beschikbaarheid regio

Noord Amerika Zuid-Amerika