Publiceer je producten
Mechanical Room
Mechanical Room

    Mechanical Room

    Tennant Mechanical Room is a five coat, flexible waterproofing membrane system.  This system consists of a flexible primer, two flexible build coats, a reinforcement coat and satin urethane topcoat. This flexible waterproffing system is both UV and chemical resistant and offers high wearability with slight texture.

    Technische specificatie
    • Unieke ref.mechanical_room
    • ProductfamilieFlooring Systems
    • ProductgroepTennant Mechanical Room
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-07-13
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Beschermlagen
    • IFC-classificatieMateriaal
    • Uniclass 2015-codePr_35_31_68
    • Uniclass 2015-beschrijvingProtective coatings
    • CSI MasterFormat 2014 Code09 67 00
    • CSI MasterFormat 2014 TitelFluid-Applied Flooring
    • OmniClass-nummer23-15 21 13 23
    • OmniClass-titelCoatings for Concrete and Masonry

    Beschikbaarheid regio

    Noord Amerika Zuid-Amerika