Publiceer je producten
Eco-Crete™ SF Quartz DB

Eco-Crete™ SF Quartz DB

Eco-Crete SF Quartz DB (Double Broadcast) is a three layer system with a double broadcast of decorative quartz. A cementitious urethane slurry is applied direct to concrete with a broadcast of decorative quartz. Next, a coat of epoxy is applied with a second broadcast of decorative quartz. This light stable system is used to resurface lightly eroded interior concrete floors in areas that require thermal shock resistance and additional texture for added slip resistance. It is available in either a gloss or satin finish. 

Technische specificatie
  • Unieke ref.eco-crete_sf-quartz-db
  • ProductfamilieFlooring Systems
  • ProductgroepTennant Eco-crete
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-07-13
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouwmaterialen - Beschermlagen
  • IFC-classificatieMateriaal
  • Uniclass 2015-codePr_35_31_68
  • Uniclass 2015-beschrijvingProtective coatings
  • CSI MasterFormat 2014 Code09 67 00
  • CSI MasterFormat 2014 TitelFluid-Applied Flooring
  • OmniClass-nummer23-15 21 13 23
  • OmniClass-titelCoatings for Concrete and Masonry

Beschikbaarheid regio

Noord Amerika Zuid-Amerika