Publiceer je producten
Eco-Crete™ SL

Eco-Crete™ SL

Eco-Crete SL is a two layer, nominal 3/16" cementitious urethane slurry system. The slurry is applied direct to concrete with a broadcast of silica sand that covers the entire floor, followed by a gloss finish topcoat. This moisture resistant system is used to resurface lightly eroded interior concrete floors in areas that require thermal shock resistance and slip resistance. 

Technische specificatie
  • Unieke ref.eco-crete_sl
  • ProductfamilieFlooring Systems
  • ProductgroepTennant Eco-crete
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-07-13
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouwmaterialen - Beschermlagen
  • IFC-classificatieMateriaal
  • Uniclass 2015-codePr_35_31_68
  • Uniclass 2015-beschrijvingProtective coatings
  • CSI MasterFormat 2014 Code09 67 00
  • CSI MasterFormat 2014 TitelFluid-Applied Flooring
  • OmniClass-nummer23-15 21 13 23
  • OmniClass-titelCoatings for Concrete and Masonry

Beschikbaarheid regio

Noord Amerika Zuid-Amerika