Publiceer je producten
Heavy Duty Quartz

Heavy Duty Quartz

Tennant Heavy Duty Quartz is a six layer, nominal 1/4" decorative epoxy mortar system, used to resurface interior concrete floors. A quartz broadcast is applied covering the entire floor, providing a decorative and durable flooring system with texture.  This UV-resistant system is available in either a gloss or satin finish. Choose from a wide variety of textures, solid quartz and quartz blend color options. 

Technische specificatie
  • Unieke ref.heavy-duty-quartz
  • ProductfamilieFlooring Systems
  • ProductgroepTennant Heavy Duty
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-07-13
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouwmaterialen - Beschermlagen
  • IFC-classificatieMateriaal
  • Uniclass 2015-codePr_35_31_68
  • Uniclass 2015-beschrijvingProtective coatings
  • CSI MasterFormat 2014 Code09 67 00
  • CSI MasterFormat 2014 TitelFluid-Applied Flooring
  • OmniClass-nummer23-15 21 13 23
  • OmniClass-titelCoatings for Concrete and Masonry

Beschikbaarheid regio

Noord Amerika Zuid-Amerika