Publiceer je producten
Mechanical Room DB

Mechanical Room DB

Tennant Mechanical Room DB is a six coat, flexible waterproofing membrane system with a double broadcast of silica sand.  This system consists of a flexible primer, a flexible build coat, two broadcast coats of silica sand, a reinforcement coat and satin urethane topcoat. This flexible waterproffing system is both UV and chemical resistant and offers high wearability with agressive texture.

Technische specificatie
  • Unieke ref.mechanical_room-db
  • ProductfamilieFlooring Systems
  • ProductgroepTennant Mechanical Room
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-07-13
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouwmaterialen - Beschermlagen
  • IFC-classificatieMateriaal
  • Uniclass 2015-codePr_35_31_68
  • Uniclass 2015-beschrijvingProtective coatings
  • CSI MasterFormat 2014 Code09 67 00
  • CSI MasterFormat 2014 TitelFluid-Applied Flooring
  • OmniClass-nummer23-15 21 13 23
  • OmniClass-titelCoatings for Concrete and Masonry

Beschikbaarheid regio

Noord Amerika Zuid-Amerika